IESNA:LM-63-2002
[TEST]P1644092
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-727-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 2700K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10158.9
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
1184.7 1312.4 1466.6 1577.4 1633.9 1664.8 1704.4 1735.2 1746.2 1785.9 1873.2 1992.9 2122.8 2299.7 2533.1 
2768.7 2964.7 3113.7 3277.4 3494.7 3764.8 4024.7 4037.9 3756.7 3156.3 2015.6 1009.3 684.8 505.0 368.5 267.9 
199.7 143.9 87.3 25.7 0.0 0.0 
1184.7 1310.2 1464.4 1577.4 1637.6 1667.0 1705.1 1740.4 1749.9 1785.9 1870.3 1991.4 2118.4 2291.6 2525.8 
2770.2 2973.5 3121.8 3284.0 3488.8 3775.8 4029.1 4054.7 3783.9 3212.8 2037.7 1079.7 707.6 519.7 375.8 276.7 
210.7 146.1 89.6 27.2 0.0 0.0 
1184.7 1311.7 1459.2 1576.7 1642.7 1675.8 1716.9 1761.7 1777.8 1806.4 1879.8 1990.7 2127.9 2289.4 2488.3 
2740.8 2973.5 3147.5 3298.0 3490.3 3765.5 4083.4 4217.7 4060.6 3588.6 2564.7 1388.8 863.9 643.0 469.0 325.9 
233.4 159.3 106.4 48.4 0.0 0.0 
1184.7 1310.2 1451.9 1567.9 1655.2 1701.5 1747.7 1797.6 1832.9 1852.7 1898.9 1993.6 2119.1 2260.8 2442.8 
2633.7 2860.5 3066.0 3251.0 3455.8 3697.3 4086.3 4335.1 4313.9 3976.2 3213.6 1918.0 1152.4 816.2 623.2 466.1 
292.1 187.2 115.2 52.8 0.0 0.0 
1184.7 1302.2 1437.2 1557.6 1653.0 1727.9 1786.6 1846.1 1898.9 1930.5 1957.6 2013.4 2114.7 2243.2 2390.7 
2580.1 2780.5 2981.6 3201.8 3417.6 3652.5 3994.6 4483.4 4726.4 4617.0 4124.5 2974.3 1744.0 1054.8 781.7 
607.8 425.7 270.1 167.4 69.7 0.7 0.0 
1184.7 1282.3 1410.1 1529.0 1637.6 1731.6 1825.5 1899.7 1974.5 2040.6 2093.4 2139.7 2194.7 2280.6 2408.3 
2569.8 2770.9 3014.6 3289.9 3560.0 3782.4 3967.4 4265.4 4777.0 5144.8 5108.8 4501.8 3189.3 1810.8 936.6 
584.3 418.4 245.2 154.1 66.1 4.4 0.0 
1184.7 1266.2 1369.7 1481.3 1592.8 1705.1 1818.9 1932.0 2046.5 2157.3 2266.7 2359.2 2437.7 2500.8 2579.4 
2699.0 2867.1 3071.2 3302.4 3557.1 3799.3 4011.4 4225.8 4592.8 5343.7 6161.4 6574.7 6318.5 5030.3 3071.9 
1516.5 655.5 312.0 162.2 65.3 8.1 0.0 
1184.7 1245.6 1324.9 1422.5 1529.7 1639.1 1752.8 1890.8 2035.4 2185.9 2352.5 2508.2 2647.6 2806.2 2961.1 
3149.7 3373.6 3598.2 3866.8 4092.9 4343.2 4595.7 4836.5 5147.7 5570.5 6315.5 7680.1 8829.6 8743.0 7062.8 
5101.5 3312.7 1727.2 559.3 227.5 40.4 0.0 
1184.7 1231.7 1297.8 1382.9 1479.8 1584.8 1697.1 1821.8 1965.7 2124.3 2283.5 2439.2 2594.0 2763.6 2964.0 
3212.8 3499.1 3823.5 4194.9 4553.9 4869.5 5136.0 5393.6 5651.3 5989.6 6504.9 7448.1 8761.3 9209.1 
8039.0 6130.6 3965.2 1980.4 801.6 271.6 60.9 0.0 
1184.7 1223.6 1277.2 1347.7 1438.7 1529.7 1636.1 1752.1 1883.5 2028.1 2175.6 2317.3 2457.5 2608.7 2798.1 
3024.2 3301.6 3644.4 4029.1 4450.4 4867.3 5249.0 5622.6 5990.4 6366.2 6855.8 7694.0 8801.7 9194.4 
8462.6 6945.3 4536.3 2169.8 850.7 347.2 84.4 0.0 
1184.7 1204.5 1236.8 1281.6 1340.3 1405.7 1478.3 1557.6 1647.2 1743.3 1839.5 1925.3 1996.5 2076.6 2181.5 
2317.3 2489.1 2706.3 2958.9 3232.6 3508.6 3773.6 4048.9 4367.4 4754.3 5350.3 6316.3 7346.1 7238.2 6330.2 
5157.3 3132.8 1228.0 458.8 180.6 44.0 0.0 
1184.7 1197.2 1218.5 1250.8 1291.9 1337.4 1384.4 1428.4 1477.6 1522.4 1562.7 1584.8 1589.2 1584.8 1586.2 
1602.4 1647.2 1720.6 1838.7 1978.9 2147.8 2348.1 2558.1 2818.7 3157.0 3692.9 4566.4 5178.5 4743.3 4000.4 
3215.0 1843.9 734.8 284.8 116.0 30.8 0.0 
1184.7 1180.3 1192.1 1211.1 1232.4 1253.0 1266.2 1269.1 1264.0 1246.4 1212.6 1162.0 1098.8 1026.2 952.8 
891.1 845.6 817.7 816.2 841.2 891.8 958.6 1035.7 1128.2 1265.5 1498.1 1777.8 1802.0 1405.7 1077.5 
888.9 582.8 303.2 151.9 74.1 27.2 0.0 
1184.7 1171.5 1165.6 1160.5 1143.6 1118.7 1076.1 1021.0 964.5 909.5 849.3 803.8 764.1 731.1 703.9 681.2 
660.6 643.7 632.0 623.2 615.1 604.8 593.1 571.8 531.4 482.3 424.3 376.6 335.4 296.5 255.4 214.3 168.8 118.9 71.2 26.4 
0.0 
1184.7 1156.1 1135.5 1105.4 1065.1 1017.4 971.8 927.8 888.2 850.7 819.2 794.2 774.4 753.1 729.6 706.9 
684.1 659.9 635.7 614.4 591.6 565.9 535.1 499.1 462.4 427.2 395.6 362.6 328.1 292.1 253.2 212.9 159.3 104.2 60.2 16.1 
0.0 
1184.7 1145.1 1109.8 1065.1 1016.6 976.3 946.9 921.2 895.5 873.5 856.6 840.5 816.2 789.1 757.5 726.7 
696.6 668.7 649.6 638.6 622.5 598.2 571.1 546.8 519.0 485.9 451.4 411.1 367.7 323.7 274.5 219.5 165.9 113.8 66.1 12.5 
0.0 
1184.7 1134.1 1088.6 1035.7 993.1 968.9 956.4 945.4 935.1 922.7 905.1 880.1 845.6 806.7 767.1 728.2 
695.9 670.2 659.9 657.0 645.9 640.1 641.5 628.3 604.8 555.7 515.3 471.2 423.5 373.6 323.0 270.1 198.2 143.1 77.1 3.7 
0.0 
1184.7 1123.1 1069.5 1015.9 984.3 975.5 977.7 982.1 983.6 971.8 942.5 900.6 850.0 800.8 752.4 712.0 
677.5 655.5 649.6 640.8 629.8 629.8 634.9 614.4 596.0 568.9 532.9 496.9 458.0 408.1 361.9 281.1 221.7 160.8 92.5 0.7 
0.0 
1184.7 1112.8 1052.6 1004.1 983.6 988.0 1002.7 1021.0 1030.6 1015.9 973.3 910.2 840.5 775.9 717.9 676.0 
651.8 639.3 631.3 611.4 589.4 587.2 571.8 563.0 548.3 520.4 491.8 462.4 425.7 389.0 329.6 274.5 210.7 157.1 80.0 0.0 
0.0 
1184.7 1108.4 1045.3 1000.5 987.3 1000.5 1026.9 1054.1 1069.5 1050.4 997.5 918.3 826.5 742.1 681.9 657.7 
664.3 666.5 641.5 590.2 557.1 544.6 535.1 528.5 510.9 488.9 466.1 434.5 397.8 359.7 302.4 254.0 193.0 145.3 66.1 0.0 
0.0 
1184.7 1101.8 1038.6 995.3 988.0 1007.1 1039.4 1071.7 1087.1 1067.3 1007.8 915.3 803.8 706.9 649.6 633.5 
656.2 656.2 591.6 544.6 532.9 522.6 523.4 519.0 502.8 488.1 474.2 450.0 412.5 359.7 300.9 244.4 181.3 118.9 47.0 0.0 
0.0 
1184.7 1103.2 1041.6 995.3 986.5 1005.6 1038.6 1072.4 1091.5 1073.1 1015.9 921.2 808.9 709.1 648.1 630.5 
654.0 652.5 582.1 538.0 529.2 519.0 520.4 516.0 500.6 487.4 473.4 449.2 409.6 353.1 296.5 241.5 174.7 111.6 44.8 0.0 
0.0 
